Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK180/75/120
ORDERNO
Article-number
VK180/75/120
OU
Outer-Ø
180 mm
TW
Tyre width
75 mm
IN
Inner-Ø
120.0 mm
LC
Load capacity
1100 kg
TR
Tread
L
FOL
Fork lift
Sietam
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices